Letzte Aktualisierung: July 25 2024 23:36:47.

Measuring system MSA374-0

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA374-0
Measuring step: 5.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: 35 mm from left and right
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: w/o switch signal
Cable code K89: K2, 1.5 m cable, connector HYP121
Pin configuration: D1148894
Measuring length: 320 mm
Identnumber
Identnumber
584400-11
Measuring step
Measuring step
5.00 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
35 mm from left and right
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
w/o switch signal
Cable code K89
Cable code K89
K2, 1.5 m cable, connector HYP121
Pin configuration
Pin configuration
D1148894
Measuring length
Measuring length
320 mm
SCIP ID
SCIP ID
818dbfcf-e9c8-4540-a462-cb063ca8c6c6
Downloads / CAD / Mounting / Documentation