Letzte Aktualisierung: August 14 2024 23:32:01.

SENC 150
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SENC 150
Incremental sealed linear encoder with small cross section
Measuring length: 75 mm
95.25 mm (max)
2.0 inch
3.75 inch (max)
Accuracy grade: ± 5.0 µm
Grating period: 20.000 µm
Fastening type: End block + mounting spar
Output signal: Square-wave signals, TTL
levels
Resolution: 1 µm at 4-fold evaluation
Reference mark position:Distance-coded reference
marks with nominal
increment 1000 x grating
period
Power supply: 5V+-5%
Electrical connection: Connector with bayonet
catch, male 6-pin
Cable type: PVC Ø 5.0 mm
Cable length: 3.00 m
10.0 foot
Company identification: Acu-Rite
Identnumber
Identnumber
585271-02
Measuring length
Measuring length
75 mm 95.25 mm (max) 2.0 inch 3.75 inch (max)
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
Square-wave signals, TTL levels
Resolution
Resolution
1 µm at 4-fold evaluation
Reference mark position
Reference mark position
Distance-coded reference marks with nominal increment 1000 x grating period
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
Connector with bayonet catch, male 6-pin
Cable type
Cable type
PVC Ø 5.0 mm
Cable length
Cable length
3.00 m 10.0 foot
Company identification
Company identification
Acu-Rite
Downloads / CAD / Mounting / Documentation