Letzte Aktualisierung: April 22 2025 23:34:07.
ROQ 425
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
ROQ 425
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling
Differentiable revolutions: 4096
Data interface: EnDat01
Electrical connection: Coupling M23, male, 17-pin
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling
Differentiable revolutions: 4096
Data interface: EnDat01
Electrical connection: Coupling M23, male, 17-pin
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
ID number
ID number
586635-08
Differentiable revolutions
Differentiable revolutions
4096
Data interface
Data interface
EnDat01
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
cd648cff-ebc2-4e01-bdc2-cc16e5ba188e
Downloads / CAD / Mounting / Documentation
CAD
CAD Download