Letzte Aktualisierung: October 03 2024 23:35:12.
MC 6110
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MC 6110
Host computer CPU1: Intel Celeron M 1.0 GHz
Working memory of CPU1: 1024 MB
Memory type: Slot for CFR
Data interface: RS232 + Ser.Port +
1xEthernet + 2xUSB +
Ext01 + USB extern
Field bus interface 2: HSCI-Bus
With integrated PLC
Display
15.0-inch diagonal / resolution XGA 1024 x 768
pixels
Host computer CPU1: Intel Celeron M 1.0 GHz
Working memory of CPU1: 1024 MB
Memory type: Slot for CFR
Data interface: RS232 + Ser.Port +
1xEthernet + 2xUSB +
Ext01 + USB extern
Field bus interface 2: HSCI-Bus
With integrated PLC
Display
15.0-inch diagonal / resolution XGA 1024 x 768
pixels
Identnumber
Identnumber
594038-03
Host computer CPU1
Host computer CPU1
Intel Celeron M 1.0 GHz
Working memory of CPU1
Working memory of CPU1
1024 MB
Memory type
Memory type
Slot for CFR
Data interface
Data interface
RS232 + Ser.Port + 1xEthernet + 2xUSB + Ext01 + USB extern
Field bus interface 2
Field bus interface 2
HSCI-Bus
With integrated PLC
Display
15.0-inch diagonal / resolution XGA 1024 x 768
pixels
SCIP ID
SCIP ID
a76d232f-5e84-4291-a3b6-a2d26d8061d2