Letzte Aktualisierung: August 11 2024 23:30:38.

Ruggedized shaft encoder 58 mm, incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Ruggedized shaft encoder 58 mm, incremental
Measuring step: 5.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: distance coded reference marks
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: w/o switch signal
Cable code 209: K1, 3 m cable, connector LD15
Shaft:
Flange version:
Power supply: DC Output signal: ppr HTL
Electrical connection: D-sub connector, metalized
plastic housing, 2-row,
with locking screws, male,
15-pin
Connecting direction: Cable outlet right
Pin configuration: D1042931
Measuring length: 420 mm
Identnumber
Identnumber
597167-03
Measuring step
Measuring step
5.00 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
distance coded reference marks
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
w/o switch signal
Cable code 209
Cable code 209
K1, 3 m cable, connector LD15
Shaft
Shaft
Flange version
Flange version
Power supply
Power supply
DC Output signal: ppr HTL
Electrical connection
Electrical connection
D-sub connector, metalized plastic housing, 2-row, with locking screws, male, 15-pin
Connecting direction
Connecting direction
Cable outlet right
Pin configuration
Pin configuration
D1042931
Measuring length
Measuring length
420 mm
SCIP ID
SCIP ID
95b72adb-98ea-4fbd-9798-0db5770c4939
Downloads / CAD / Mounting / Documentation