Letzte Aktualisierung: July 25 2024 23:36:47.

Measuring system MSA375-0 K

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA375-0 K
Measuring step: 5.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: distance coded reference marks
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: w/o switch signal
Cable code L73: K1, 2 m cable, connector LD9
Pin configuration: D735383 Measuring length: 620 mm
Identnumber
Identnumber
597167-27
Measuring step
Measuring step
5.00 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
distance coded reference marks
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
w/o switch signal
Cable code L73
Cable code L73
K1, 2 m cable, connector LD9
Pin configuration
Pin configuration
D735383 Measuring length: 620 mm
SCIP ID
SCIP ID
db61367c-a5e9-407d-a849-07c389a41b12
Downloads / CAD / Mounting / Documentation