Letzte Aktualisierung: August 08 2024 23:32:41.

EQI 1130
Absolute modular rotary encoder (multiturn) with inductive scanning without inte
gral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQI 1130
Absolute modular rotary encoder (multiturn) with inductive scanning without inte
gral bearing
Differentiable revolutions: 4096
Positions per revolution: 262144
Data interface: EnDat01
Output code: Binary
Line count: 16 Output signal: ~1Vpp
Cutoff frequency (-3 dB): 6.00 kHz
Power supply: 5 V (+-5 %)
Flange version: Flange Ø 37 mm, centering
collar 34 mm, axial
clamping 2 x 180°
Shaft: Blind hollow shaft for
axial fastening, diameter
6 mm, depth 4 mm
Degree of protection: IP20 (EN60529)
Operating temperature: -20/+115 °C
Electrical connection: Plug connector, straight,
double-row, 15-pin
Pin configuration: D533387
Connecting direction: axial
Included part: Screw M3 x20 -A2 ISO 4762
with Tuflok
Please pay attention to the product documentation!
Identnumber
Identnumber
598412-03
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
262144
Data interface
Data interface
EnDat01
Output code
Output code
Binary
Line count
Line count
16 Output signal: ~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
6.00 kHz
Power supply
Power supply
5 V (+-5 %)
Flange version
Flange version
Flange Ø 37 mm, centering collar 34 mm, axial clamping 2 x 180°
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 6 mm, depth 4 mm
Degree of protection
Degree of protection
IP20 (EN60529)
Operating temperature
Operating temperature
-20/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D533387
Connecting direction
Connecting direction
axial
Included part
Included part
Screw M3 x20 -A2 ISO 4762 with Tuflok
Please pay attention to the product documentation!
SCIP ID
SCIP ID
793fa9c3-d601-4184-b67f-fffdefcab6b6
Downloads / CAD / Mounting / Documentation