Letzte Aktualisierung: August 08 2024 23:32:41.

ECN 1123
Absolute rotary encoder (singleturn) with integral bearing for mounting by stato
r coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 1123
Absolute rotary encoder (singleturn) with integral bearing for mounting by stato
r coupling
Positions per revolution: 8388608
Data interface: EnDat22
Output code: Dual
Power supply: 3.6 V ... 14 V
Coupling version: Stator coupling for
axial clamping (37.1mm
ring)
Shaft: Blind hollow shaft for
axial fastening,
diameter 6 mm
Degree of protection: IP 00 (EN 60529)
Operating temperature: -40/+115 °C
Electrical connection: Plug connector,
straight, double-row,
15-pin
Pin configuration: D533387
Connecting direction: axial
Included part: Screw M3 x20 -A2 ISO
4762
Please pay attention to the product documentation!
Identnumber
Identnumber
606685-03
Positions per revolution
Positions per revolution
8388608
Data interface
Data interface
EnDat22
Output code
Output code
Dual
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Stator coupling for axial clamping (37.1mm ring)
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 6 mm
Degree of protection
Degree of protection
IP 00 (EN 60529)
Operating temperature
Operating temperature
-40/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D533387
Connecting direction
Connecting direction
axial
Included part
Included part
Screw M3 x20 -A2 ISO 4762
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation
  • CAD Download