Letzte Aktualisierung: July 04 2024 23:33:36.

VUE
Digital readout for manually operated machine tools for milling, turning and gen
eral applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
VUE
Digital readout for manually operated machine tools for milling, turning and gen
eral applications
Number of encoder inputs: 3X Position encoder: Single Ende
d TTL
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 9-pin
Type of display: LCD screen
Data interface: USB
Power supply: 100 ... 240 Vac (+-10 %),
50 ... 60 Hz (+-2 Hz)
Company identification: Acu-Rite
Special characteristics, digital readouts: Plastic cover
Special characteristics, power cord: with 120 V power cord
Special characteristics, document: Quick refence guide
Identnumber
Identnumber
619131-23
Number of encoder inputs
Number of encoder inputs
3X Position encoder: Single Ende
d TTL
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 9-pin
Type of display
Type of display
LCD screen
Data interface
Data interface
USB
Power supply
Power supply
100 ... 240 Vac (+-10 %), 50 ... 60 Hz (+-2 Hz)
Company identification
Company identification
Acu-Rite
Special characteristics, digital readouts
Special characteristics, digital readouts
Plastic cover
Special characteristics, power cord
Special characteristics, power cord
with 120 V power cord
Special characteristics, document
Special characteristics, document
Quick refence guide
Downloads / CAD / Mounting / Documentation