Letzte Aktualisierung: July 24 2024 23:34:26.

AK ERM 2410
Scanning head for incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 2410
Scanning head for incremental built-in encoder with magnetoresistive scanning
Line count: 1024
Drum outside diameter: 128.75 mm
Grating period: 395.000 µm
Cutoff frequency (-3 dB):300.00 kHz
Nominal increment of coded reference marks,
reference marks: nominal increment = 64
grating periods
Data interface: Synchronous serial EnDat
2.2 without incremental
signals
Positions per revolution:16777216
Number of clock pulses
for position value
transfer: 24
Power supply: 3.6 V ... 14 V
Degree of protection: IP 67 (EN 60529)
Operating temperature: -10/+100 °C
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D532351
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Company identification: HEIDENHAIN
Identnumber
Identnumber
622128-03
Line count
Line count
1024
Drum outside diameter
Drum outside diameter
128.75 mm
Grating period
Grating period
395.000 µm
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Nominal increment of coded reference marks,
reference marks
reference marks
nominal increment = 64 grating periods
Data interface
Data interface
Synchronous serial EnDat 2.2 without incremental signals
Positions per revolution
Positions per revolution
16777216
Number of clock pulses
for position value
transfer
transfer
24
Power supply
Power supply
3.6 V ... 14 V
Degree of protection
Degree of protection
IP 67 (EN 60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Company identification
Company identification
HEIDENHAIN
Downloads / CAD / Mounting / Documentation