Letzte Aktualisierung: July 25 2024 23:36:47.

EIB 392M
External interface box with serial output interface for incremental encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 392M
External interface box with serial output interface for incremental encoders
Input signal: sinusoidal voltage
signals (1 Vpp)
Encoder ID: Incremental rotary
encoder with one
reference mark (non
binary)
Cable length: 0.10 m
Cable type: PUR Ø 4.5 mm
Electrical connection: D-sub connector, 2-row,
without locking screws,
female, 15-pin
Data interface: Mitsubishi interface
Electrical connection 2: D-sub connector, 2-row,
with locking screws,
with integrated
electronics, coated,
male, 15-pin
Line count: 1200
Subdivision factor: 4096 fold
Limit switch: Information on the
interface not available
Power supply: 5 V (+-5 %)
Identnumber
Identnumber
625482-13
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Encoder ID
Encoder ID
Incremental rotary encoder with one reference mark (non binary)
Cable length
Cable length
0.10 m
Cable type
Cable type
PUR Ø 4.5 mm
Electrical connection
Electrical connection
D-sub connector, 2-row, without locking screws, female, 15-pin
Data interface
Data interface
Mitsubishi interface
Electrical connection 2
Electrical connection 2
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Line count
Line count
1200
Subdivision factor
Subdivision factor
4096 fold
Limit switch
Limit switch
Information on the interface not available
Power supply
Power supply
5 V (+-5 %)
SCIP ID
SCIP ID
db5c77a7-bade-46eb-b375-272bb027ace7
Downloads / CAD / Mounting / Documentation