Letzte Aktualisierung: July 22 2024 23:32:05.

UEC 111
Compact inverter with integrated controler and PLC In- and Outputs

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
UEC 111
Compact inverter with integrated controler and PLC In- and Outputs
Rated current 3.3 kHz: 2x 6A axis + 9A axis
+ 24A spindle
Max. current at 3.3 kHz: 2x 12A and 18A and
36A
Rated power: 14 kW
Power S6-40%: 18 kW
Peak power: 25kW<0.2s
DC-link voltage: 565 V (400 V power
supply), 680 V (480 V
power supply)
Low-voltage power supply
unit: 110 W
Type of heat removal: internal
Braking resistor: internal
Connection for holding
brakes: with connection
Position encoder:
Speed encoder inputs: 4x1Vpp/EnDat
PL integrated, vacant 40 inputs - 24
single-channel I/O: outputs
Touch probe inputs: Workpiece touch probe
+ tool touch probe
Field bus: HSCI-Bus
Module width: 150.00 mm
Identnumber
Identnumber
625777-03
Rated current 3.3 kHz
Rated current 3.3 kHz
2x 6A axis + 9A axis + 24A spindle
Max. current at 3.3 kHz
Max. current at 3.3 kHz
2x 12A and 18A and 36A
Rated power
Rated power
14 kW
Power S6-40%
Power S6-40%
18 kW
Peak power
Peak power
25kW<0.2s
DC-link voltage
DC-link voltage
565 V (400 V power supply), 680 V (480 V power supply)
Low-voltage power supply
unit
unit
110 W
Type of heat removal
Type of heat removal
internal
Braking resistor
Braking resistor
internal
Connection for holding
brakes
brakes
with connection
Position encoder
Position encoder
Speed encoder inputs
Speed encoder inputs
4x1Vpp/EnDat
PL integrated, vacant 40 inputs - 24
single-channel I/O
single-channel I/O
outputs
Touch probe inputs
Touch probe inputs
Workpiece touch probe + tool touch probe
Field bus
Field bus
HSCI-Bus
Module width
Module width
150.00 mm
Downloads / CAD / Mounting / Documentation