Letzte Aktualisierung: August 15 2024 23:31:21.

R35iHC-1024/-5/16+-VO/0-24-1-R-SC4
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R35iHC-1024/-5/16+-VO/0-24-1-R-SC4
Incremental modular rotary encoder without integral bearing
Number of signal periods: 1024
Number of signal periodscommutation:
Reference mark: A&B 90°
Output signal: VO/0
data only, open collector
output
Output frequency: MHz
Power supply: 12 V ... 24 V (+-10 %)
Shaft: Hollow through shaft with
radial fastening, diameter
5/16+" (7.94 mm)
Degree of protection: IP 30 (EN 60529)
Operating temperature: -30/+115 °C
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration:
Connecting direction: radial
Form of housing: closed housing with cable
strain relief and special
flange, bolt circle Ø
46.03 mm
Included part: Screw 2x 4-40 UNCx6.35mm
hexagon and socket screw
key (four-spline)
Type of packaging: Individual packaging
Company identification: RENCO
Please pay attention to the product documentation!
 
Identnumber
Identnumber
625894-87
Number of signal periods
Number of signal periods
1024
Number of signal periodscommutation
Number of signal periodscommutation
Reference mark
Reference mark
A&B 90°
Output signal
Output signal
VO/0 data only, open collector output
Output frequency
Output frequency
MHz
Power supply
Power supply
12 V ... 24 V (+-10 %)
Shaft
Shaft
Hollow through shaft with radial fastening, diameter 5/16+" (7.94 mm)
Degree of protection
Degree of protection
IP 30 (EN 60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
Connecting direction
Connecting direction
radial
Form of housing
Form of housing
closed housing with cable strain relief and special flange, bolt circle Ø 46.03 mm
Included part
Included part
Screw 2x 4-40 UNCx6.35mm hexagon and socket screw key (four-spline)
Type of packaging
Type of packaging
Individual packaging
Company identification
Company identification
RENCO
Please pay attention to the product documentation!
 
 
Successor product
Identnumber
Identnumber
725894-87