Letzte Aktualisierung: September 26 2024 23:35:41.

MC 422C

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 422C
Host computer CPU1: Intel Pentium III 800
MHz
Working memory of CPU1: 512 MB
Analog inputs: 3x analog ±10 V / 3x
PT100
Data interface: RS232 + RS422 +
Ethernet+USB
With integrated PLC
Interface for color display
TFT SXGA 1280x1024 Pixel
Identnumber
Identnumber
630918-01
Host computer CPU1
Host computer CPU1
Intel Pentium III 800 MHz
Working memory of CPU1
Working memory of CPU1
512 MB
Analog inputs
Analog inputs
3x analog ±10 V / 3x PT100
Data interface
Data interface
RS232 + RS422 + Ethernet+USB
With integrated PLC
Interface for color display
TFT SXGA 1280x1024 Pixel
SCIP ID
SCIP ID
9d06a6d2-22c1-4192-8b5d-b5557ed573db
Downloads / CAD / Mounting / Documentation