Letzte Aktualisierung: September 26 2024 23:35:41.
MC 6222
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MC 6222
Host computer CPU1: Intel Pentium M 1.8 GHz
Working memory of CPU1: 1024 MB
Memory type: Plug-in for HDR with
serial ATA
Data interface: RS232 + Ser.Port +
2xEthernet + 2xUSB + USB
extern
Field bus: Profibus
Field bus interface 2: HSCI-Bus
With integrated PLC
Display
15.0-inch diagonal / resolution XGA 1024 x 768
pixels
Host computer CPU1: Intel Pentium M 1.8 GHz
Working memory of CPU1: 1024 MB
Memory type: Plug-in for HDR with
serial ATA
Data interface: RS232 + Ser.Port +
2xEthernet + 2xUSB + USB
extern
Field bus: Profibus
Field bus interface 2: HSCI-Bus
With integrated PLC
Display
15.0-inch diagonal / resolution XGA 1024 x 768
pixels
Identnumber
Identnumber
634113-02
Host computer CPU1
Host computer CPU1
Intel Pentium M 1.8 GHz
Working memory of CPU1
Working memory of CPU1
1024 MB
Memory type
Memory type
Plug-in for HDR with serial ATA
Data interface
Data interface
RS232 + Ser.Port + 2xEthernet + 2xUSB + USB extern
Field bus
Field bus
Profibus
Field bus interface 2
Field bus interface 2
HSCI-Bus
With integrated PLC
Display
15.0-inch diagonal / resolution XGA 1024 x 768
pixels
SCIP ID
SCIP ID
989ec6c0-7d0a-4da1-be73-4092770fde61