Letzte Aktualisierung: August 08 2024 23:32:41.

LIP 581R
Incremental exposed linear encoder for high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 581R
Incremental exposed linear encoder for high accuracy
Signal period: 4.000 µm
Thermal coefficient of
linear expansion: ~ 0·10-6K-1
Accuracy grade: +/- 3.0 µm
Measuring length: 1470 mm
Reference mark position: 48 - Distance in mm from
the beginning of the
measuring length
Fastening type: clamped
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB):300.00 kHz
Power supply: 5V+-5%
Cable type: PUR Ø 4.5 mm flexible
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Pin configuration: D330978
Special characteristics, with low torsion and
linear encoder: position deviation
Identnumber
Identnumber
636657-03
Signal period
Signal period
4.000 µm
Thermal coefficient of
linear expansion
linear expansion
~ 0·10-6K-1
Accuracy grade
Accuracy grade
+/- 3.0 µm
Measuring length
Measuring length
1470 mm
Reference mark position
Reference mark position
48 - Distance in mm from the beginning of the measuring length
Fastening type
Fastening type
clamped
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Power supply
Power supply
5V+-5%
Cable type
Cable type
PUR Ø 4.5 mm flexible
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D330978
Special characteristics, with low torsion and
linear encoder
linear encoder
position deviation
SCIP ID
SCIP ID
41958e77-0753-482c-85bf-1764480109b5
Downloads / CAD / Mounting / Documentation