Letzte Aktualisierung: August 14 2024 23:32:01.

SENC 125T
Incremental sealed linear encoder with large cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SENC 125T
Incremental sealed linear encoder with large cross section
Measuring length: 950 mm
958.85 mm (max)
36.0 inch
37.75 inch (max)
Accuracy grade: ± 10.0 µm
Grating period: 20.000 µm
Fastening type: Screw-on strip integrated
Output signal: Single ended TTL output
Resolution: 1 µm at 4-fold evaluation
Reference mark position:uncoded, every 50 mm
Power supply: 5V+-5%
Electrical connection: D-sub connector, metal
housing, 2-row, with
locking screws, male,
9-pin
Cable type: PVC with braiding Ø 5.0 mm
Cable length: 4.00 m
13.0 foot
Company identification: Acu-Rite
Identnumber
Identnumber
639661-36
Measuring length
Measuring length
950 mm 958.85 mm (max) 36.0 inch 37.75 inch (max)
Accuracy grade
Accuracy grade
± 10.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
Screw-on strip integrated
Output signal
Output signal
Single ended TTL output
Resolution
Resolution
1 µm at 4-fold evaluation
Reference mark position
Reference mark position
uncoded, every 50 mm
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
D-sub connector, metal housing, 2-row, with locking screws, male, 9-pin
Cable type
Cable type
PVC with braiding Ø 5.0 mm
Cable length
Cable length
4.00 m 13.0 foot
Company identification
Company identification
Acu-Rite
Downloads / CAD / Mounting / Documentation