Letzte Aktualisierung: July 25 2024 23:36:47.

Scale drum ERA 180
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scale drum ERA 180
Incremental modular angle encoder without integral bearing
Line count: 18000
Grating period: 44.000 µm
Accuracy in angular seconds: 3.0
Reference mark: analog
Geometry of drum: outside Ø250mm, inside
Ø180mm, hole circle Ø200mm
Degree of protection: IP 00 (EN 60529)
Operating temperature: -10/+80 °C
Maximum rotational speed 1/min: 7500
Identnumber
Identnumber
639953-04
Line count
Line count
18000
Grating period
Grating period
44.000 µm
Accuracy in angular seconds
Accuracy in angular seconds
3.0
Reference mark
Reference mark
analog
Geometry of drum
Geometry of drum
outside Ø250mm, inside Ø180mm, hole circle Ø200mm
Degree of protection
Degree of protection
IP 00 (EN 60529)
Operating temperature
Operating temperature
-10/+80 °C
Maximum rotational speed 1/min
Maximum rotational speed 1/min
7500