Letzte Aktualisierung: July 24 2024 23:34:26.

AK ERM 2490M
Scanning head for incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 2490M
Scanning head for incremental built-in encoder with magnetoresistive scanning
Line count: 1230
Drum outside diameter: 154.65 mm
Grating period: 395.000 µm
Cutoff frequency (-3 dB):300.00 kHz
Nominal increment of
reference marks: 1 reference mark
Data interface: Mitsubishi high speed
interface Generation 1
with two pair
transmission
Positions per revolution:20152320
Number of clock pulses
for position value
transfer: 25
Power supply: 3.6 V ... 14 V
Degree of protection: IP67 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Coupling, M23, multiple
cable outlet, male,
17-pin
Pin configuration: D1075733
Cable length: 0.80 m
Cable type: PUR Ø 4.5 mm
Length of additional
cable: 0.45 m; PUR Ø 4.5 mm
Company identification: HEIDENHAIN
Identnumber
Identnumber
651725-04
Line count
Line count
1230
Drum outside diameter
Drum outside diameter
154.65 mm
Grating period
Grating period
395.000 µm
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Nominal increment of
reference marks
reference marks
1 reference mark
Data interface
Data interface
Mitsubishi high speed interface Generation 1 with two pair transmission
Positions per revolution
Positions per revolution
20152320
Number of clock pulses
for position value
transfer
transfer
25
Power supply
Power supply
3.6 V ... 14 V
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Coupling, M23, multiple cable outlet, male, 17-pin
Pin configuration
Pin configuration
D1075733
Cable length
Cable length
0.80 m
Cable type
Cable type
PUR Ø 4.5 mm
Length of additional
cable
cable
0.45 m; PUR Ø 4.5 mm
Company identification
Company identification
HEIDENHAIN
Downloads / CAD / Mounting / Documentation