Letzte Aktualisierung: September 26 2024 23:35:41.

MC 6241

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 6241
Host computer CPU1: Intel Pentium M 1.8 GHz
Working memory of CPU1: 1024 MB
Memory type: Plug-in for HDR with
serial ATA
Data interface: RS232 + Ser.Port +
2xEthernet + 2xUSB +
Ext01
Field bus: Profibus
Field bus interface 2: HSCI-Bus
With integrated PLC
Interface for color display
Type of display: HEIDENHAIN Display Link
Identnumber
Identnumber
653220-03
Host computer CPU1
Host computer CPU1
Intel Pentium M 1.8 GHz
Working memory of CPU1
Working memory of CPU1
1024 MB
Memory type
Memory type
Plug-in for HDR with serial ATA
Data interface
Data interface
RS232 + Ser.Port + 2xEthernet + 2xUSB + Ext01
Field bus
Field bus
Profibus
Field bus interface 2
Field bus interface 2
HSCI-Bus
With integrated PLC
Interface for color display
Type of display
Type of display
HEIDENHAIN Display Link
SCIP ID
SCIP ID
01329956-860c-4575-89d5-515a2c4fc526
Downloads / CAD / Mounting / Documentation