Letzte Aktualisierung: July 25 2024 23:36:47.

CT 6001
Incremental length gauge HEIDENHAIN-CERTO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
CT 6001
Incremental length gauge HEIDENHAIN-CERTO
Plunger actuation: With motor
Measuring length: 60.00 mm
Reference mark position:1.7 mm
Accuracy grade: 0.1 µm
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Pin configuration: D330979
Cable type: PUR Ø 4.5 mm
Cable length: 0.50 m
Length additional cable:0.50 m
Output signal: sinusoidal current signals
(11 µApp)
Signal period: 2.000 µm
Power supply: 5V+-5%
Degree of protection: IP50 (EN60529)
Operating temperature: +10/+40 °C
Identnumber
Identnumber
653229-20
Plunger actuation
Plunger actuation
With motor
Measuring length
Measuring length
60.00 mm
Reference mark position
Reference mark position
1.7 mm
Accuracy grade
Accuracy grade
0.1 µm
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D330979
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
0.50 m
Length additional cable
Length additional cable
0.50 m
Output signal
Output signal
sinusoidal current signals (11 µApp)
Signal period
Signal period
2.000 µm
Power supply
Power supply
5V+-5%
Degree of protection
Degree of protection
IP50 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C
SCIP ID
SCIP ID
a6909486-d46d-48d5-8c08-bd1bc5afc868
Downloads / CAD / Mounting / Documentation