Letzte Aktualisierung: August 11 2024 23:30:38.

MT 60M
Incremental length gauge HEIDENHAIN-METRO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MT 60M
Incremental length gauge HEIDENHAIN-METRO
Plunger actuation: With motor
Measuring length: 60 mm
Reference mark position:1.7 mm
Accuracy grade: 0.5 µm
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D330979
Cable type: PUR Ø 4.5 mm
Cable length: 0.50
Length additional cable:0.50 m
Output signal: sinusoidal current signals
(11 µApp)
Grating period: 10.000 µm
Power supply: 5V+-5%
Degree of protection: IP50 (EN60529)
Operating temperature: +10/+40 °C
Identnumber
Identnumber
653249-20
Plunger actuation
Plunger actuation
With motor
Measuring length
Measuring length
60 mm
Reference mark position
Reference mark position
1.7 mm
Accuracy grade
Accuracy grade
0.5 µm
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D330979
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
0.50
Length additional cable
Length additional cable
0.50 m
Output signal
Output signal
sinusoidal current signals (11 µApp)
Grating period
Grating period
10.000 µm
Power supply
Power supply
5V+-5%
Degree of protection
Degree of protection
IP50 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C
SCIP ID
SCIP ID
bad50435-89fa-45ac-a252-4207e6fc2324
Downloads / CAD / Mounting / Documentation