Letzte Aktualisierung: April 16 2026 23:39:34.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Components of the accessory kit package 2:
543734-xx instruction manual ATS-Software
PWM 20 and PWM 21 (IK 215) german and english
1117945-xx instruction manual cable and Connection Technology german
and english
369124-03 adapter cable with coupling 17-pin
Cable length: 3,00m
369129-03 adapter cable with coupling 17-pin
Cable length: 3,00m
324544-02 adapter cable Connector (female) 17-pin
Sub-D-connector(male) 15-pin
Cable diameter: 8 mm
Cable lenth: 2 m
1129753-02 adapter cable with connector
8-pin and Sub-D-connector
(female) 15-pin
configuration for IK 215
Cable length: 2,00m
533631-03 adapter cable for LC X83
with connector 17-pin.
643450-03 adapter cable RCN 82xx Ultra Lock
12/17-pin; M12/M23
Components of the accessory kit package 2
Components of the accessory kit package 2
543734-xx instruction manual ATS-Software
PWM 20 and PWM 21 (IK 215) german and english
1117945-xx instruction manual cable and Connection Technology german
and english
369124-03 adapter cable with coupling 17-pin
Cable length
Cable length
3,00m
369129-03 adapter cable with coupling 17-pin
Cable length
Cable length
3,00m
324544-02 adapter cable Connector (female) 17-pin
Sub-D-connector(male) 15-pin
Cable diameter
Cable diameter
8 mm Cable lenth: 2 m
1129753-02 adapter cable with connector
8-pin and Sub-D-connector
(female) 15-pin
configuration for IK 215
Cable length
Cable length
2,00m
533631-03 adapter cable for LC X83
with connector 17-pin.
643450-03 adapter cable RCN 82xx Ultra Lock
12/17-pin; M12/M23
SCIP ID
SCIP ID
26d5a61e-ac71-42cd-8ede-4b8199deb4e3
Downloads / CAD / Mounting / Documentation