Letzte Aktualisierung: July 24 2024 23:34:26.

AK ERA 6080
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 6080
Scanning head for incremental modular angle encoder without integral bearing
Scanning diameter: >= 150mm
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 90.00 kHz
Reference mark: analog
Operating temperature: 0/+50 °C
Power supply: 5 V (+-5 %)
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D573679
Degree of protection: IP 40 (EN 60529)
Cable length: 3.00 m
Identnumber
Identnumber
662736-01
Scanning diameter
Scanning diameter
>= 150mm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
90.00 kHz
Reference mark
Reference mark
analog
Operating temperature
Operating temperature
0/+50 °C
Power supply
Power supply
5 V (+-5 %)
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D573679
Degree of protection
Degree of protection
IP 40 (EN 60529)
Cable length
Cable length
3.00 m
Downloads / CAD / Mounting / Documentation