Letzte Aktualisierung: July 24 2024 23:34:26.

AK ERA 6070
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 6070
Scanning head for incremental modular angle encoder without integral bearing
Scanning diameter: >= 150mm
Output signal: TTLx50
Minimum edge separation:0.370 µs
Max. scanning frequency:12.50 kHz
Reference mark: 90°
Operating temperature: 0/+50 °C
Power supply: 5 V (+-5 %)
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D573681
Degree of protection: IP 40 (EN 60529)
Cable length: 3.00 m
Identnumber
Identnumber
662738-01
Scanning diameter
Scanning diameter
>= 150mm
Output signal
Output signal
TTLx50
Minimum edge separation
Minimum edge separation
0.370 µs
Max. scanning frequency
Max. scanning frequency
12.50 kHz
Reference mark
Reference mark
90°
Operating temperature
Operating temperature
0/+50 °C
Power supply
Power supply
5 V (+-5 %)
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D573681
Degree of protection
Degree of protection
IP 40 (EN 60529)
Cable length
Cable length
3.00 m
Downloads / CAD / Mounting / Documentation