Letzte Aktualisierung: September 26 2024 23:35:41.

IPC 6190
Industrial-PC

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IPC 6190
Industrial-PC
Design: Modular electrical
cabinet
Memory type: Slot for CFR
Field bus: Profibus
Field bus interface 2: HSCI-Bus
Display: not available
Host computer CPU1: Intel Celeron M 1.0 GHz
Working memory of CPU1: 1024 MB
Data interface: RS232 + Ser.Port +
1xEthernet + 2xUSB +
Ext01
Identnumber
Identnumber
663848-02
Design
Design
Modular electrical cabinet
Memory type
Memory type
Slot for CFR
Field bus
Field bus
Profibus
Field bus interface 2
Field bus interface 2
HSCI-Bus
Display
Display
not available
Host computer CPU1
Host computer CPU1
Intel Celeron M 1.0 GHz
Working memory of CPU1
Working memory of CPU1
1024 MB
Data interface
Data interface
RS232 + Ser.Port + 1xEthernet + 2xUSB + Ext01
SCIP ID
SCIP ID
6b6bebce-0736-43c7-b1e7-08f03b95f455
Downloads / CAD / Mounting / Documentation