Letzte Aktualisierung: August 11 2024 23:30:38.

MT 25
Incremental length gauge HEIDENHAIN-METRO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MT 25
Incremental length gauge HEIDENHAIN-METRO
Plunger actuation: Extended by spring force
Measuring length: 25 mm
Type of guide: sliding glide
Reference mark position:5.5 mm
Accuracy grade: 0.5 µm
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D330979
Cable type: PUR Ø 4.5 mm
Cable length: 1.50 m
Output signal: sinusoidal current signals
(11 µApp)
Signal period: 10.000 µm
Power supply: 5V+-5%
Degree of protection: IP50 (EN60529)
Operating temperature: +10/+40 °C
Special characteristics,Lifter included in
length gauge: delivery
Identnumber
Identnumber
663955-01
Plunger actuation
Plunger actuation
Extended by spring force
Measuring length
Measuring length
25 mm
Type of guide
Type of guide
sliding glide
Reference mark position
Reference mark position
5.5 mm
Accuracy grade
Accuracy grade
0.5 µm
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D330979
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.50 m
Output signal
Output signal
sinusoidal current signals (11 µApp)
Signal period
Signal period
10.000 µm
Power supply
Power supply
5V+-5%
Degree of protection
Degree of protection
IP50 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C
Special characteristics,Lifter included in
length gauge
length gauge
delivery
SCIP ID
SCIP ID
aeda96e5-0c93-46df-9e14-b8b019e83c8f
Downloads / CAD / Mounting / Documentation