Letzte Aktualisierung: August 08 2024 23:32:41.

UMC 111
Inverter with integrated controller unit and PLC inputs/outputs

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
UMC 111
Inverter with integrated controller unit and PLC inputs/outputs
Auxiliary axis: 4 auxiliary axis
Rated current 3.3 kHz: 4x 9A axis
Max. current at 3.3 kHz: 4x 18A axis
DC-link voltage: <= 700 V
Low-voltage power supply
unit: 63 W
Type of heat removal: internal
Connection for holding
brakes: with connection
Speed encoder inputs: 4x1Vpp/EnDat
PL integrated, vacant 40 inputs - 32
single-channel I/O: outputs
PL integrated, vacant 2x8 inputs - 2x8
dual-channel I/O: outputs
Touch probe inputs: Workpiece touch probe
+ tool touch probe
Field bus: HSCI-Bus
Safety concept: Functional safety
Module width: 150.00 mm
Identnumber
Identnumber
664231-02
Auxiliary axis
Auxiliary axis
4 auxiliary axis
Rated current 3.3 kHz
Rated current 3.3 kHz
4x 9A axis
Max. current at 3.3 kHz
Max. current at 3.3 kHz
4x 18A axis
DC-link voltage
DC-link voltage
<= 700 V
Low-voltage power supply
unit
unit
63 W
Type of heat removal
Type of heat removal
internal
Connection for holding
brakes
brakes
with connection
Speed encoder inputs
Speed encoder inputs
4x1Vpp/EnDat
PL integrated, vacant 40 inputs - 32
single-channel I/O
single-channel I/O
outputs
PL integrated, vacant 2x8 inputs - 2x8
dual-channel I/O
dual-channel I/O
outputs
Touch probe inputs
Touch probe inputs
Workpiece touch probe + tool touch probe
Field bus
Field bus
HSCI-Bus
Safety concept
Safety concept
Functional safety
Module width
Module width
150.00 mm
Downloads / CAD / Mounting / Documentation