Letzte Aktualisierung: August 08 2024 23:32:41.

R35i-10000/-6mm-PP/0-5/0-1-R-H
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R35i-10000/-6mm-PP/0-5/0-1-R-H
Incremental modular rotary encoder without integral bearing
Number of signal periods: 10000
Number of signal periodscommutation:
Reference mark: A&B 90°
Output signal: PP/0
Data only, push-pull
output
Output frequency: MHz
Power supply: 5 V (+-10 %)
Shaft: Hollow through shaft with
radial fastening, diameter
6 mm
Degree of protection: IP 30 (EN 60529)
Operating temperature: -30/+115 °C
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: D730583
Connecting direction: radial
Form of housing: Housing with hole
Included part: Screw 2x M2.5x5.25mm
T8-hexalobular and socket
screw key (four-spline)
Type of packaging: Collective package in
plastic container,
quantity of 10
Company identification: RENCO
Please pay attention to the product documentation!
 
Identnumber
Identnumber
664590-10
Number of signal periods
Number of signal periods
10000
Number of signal periodscommutation
Number of signal periodscommutation
Reference mark
Reference mark
A&B 90°
Output signal
Output signal
PP/0 Data only, push-pull output
Output frequency
Output frequency
MHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
Hollow through shaft with radial fastening, diameter 6 mm
Degree of protection
Degree of protection
IP 30 (EN 60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D730583
Connecting direction
Connecting direction
radial
Form of housing
Form of housing
Housing with hole
Included part
Included part
Screw 2x M2.5x5.25mm T8-hexalobular and socket screw key (four-spline)
Type of packaging
Type of packaging
Collective package in plastic container, quantity of 10
Company identification
Company identification
RENCO
Please pay attention to the product documentation!