Letzte Aktualisierung: July 06 2025 23:27:21.

R35i-5000/-8mm-LD/0-5/0-1-R-C4
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R35i-5000/-8mm-LD/0-5/0-1-R-C4
Incremental modular rotary encoder without integral bearing
Number of signal periods: 5000
Number of signal periodscommutation:
Reference mark: A&B 90°
Output signal: LD/0
Data only, line driver
output
Output frequency: MHz
Power supply: 5 V (+-10 %)
Shaft: Hollow through shaft with
radial fastening, diameter
8 mm
Degree of protection: IP 30 (EN 60529)
Operating temperature: -30/+115 °C
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: D730582
Connecting direction: radial
Form of housing: closed housing and special
flange, bolt circle Ø
46.03 mm
Included part: Screw 2x 4-40 UNCx6.35mm
hexagon and socket screw
key (four-spline)
Type of packaging: Collective package in
plastic container,
quantity of 8
Company identification: RENCO
Please pay attention to the product documentation!
 
ID number
ID number
664590-11
Number of signal periods
Number of signal periods
5000
Number of signal periodscommutation
Number of signal periodscommutation
Reference mark
Reference mark
A&B 90°
Output signal
Output signal
LD/0 Data only, line driver output
Output frequency
Output frequency
MHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
Hollow through shaft with radial fastening, diameter 8 mm
Degree of protection
Degree of protection
IP 30 (EN 60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D730582
Connecting direction
Connecting direction
radial
Form of housing
Form of housing
closed housing and special flange, bolt circle Ø 46.03 mm
Included part
Included part
Screw 2x 4-40 UNCx6.35mm hexagon and socket screw key (four-spline)
Type of packaging
Type of packaging
Collective package in plastic container, quantity of 8
Company identification
Company identification
RENCO
Please pay attention to the product documentation!
 
Downloads / CAD / Mounting / Documentation
  • CAD Download