Letzte Aktualisierung: August 13 2024 23:31:18.

R50i-1000/0-1/2-LD/0-5/0-0-R-C-S
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R50i-1000/0-1/2-LD/0-5/0-0-R-C-S
Incremental modular rotary encoder without integral bearing
Number of signal periods: 1000
Commutation signal: no commutation
Reference mark: Ungated, index 360 +/- 20%
Output signal: LD/0
Data only, line driver
output
Max. scanning frequency:300.00 kHz
Power supply: 5 V (+-10 %)
Shaft: 1HF
Degree of protection: IP 40 (EN 60529)
Operating temperature: -30/+115 °C
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: D730582
Connecting direction: radial
Form of housing: closed housing
Included part: Accessory set R50i
Type of packaging: Collective package in
plastic container,
quantity of 8
Company identification: RENCO
Bought-in part without CE mark! CE conformity
must be ensured in the entire system.
Identnumber
Identnumber
665258-13
Number of signal periods
Number of signal periods
1000
Commutation signal
Commutation signal
no commutation
Reference mark
Reference mark
Ungated, index 360 +/- 20%
Output signal
Output signal
LD/0 Data only, line driver output
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
1HF
Degree of protection
Degree of protection
IP 40 (EN 60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D730582
Connecting direction
Connecting direction
radial
Form of housing
Form of housing
closed housing
Included part
Included part
Accessory set R50i
Type of packaging
Type of packaging
Collective package in plastic container, quantity of 8
Company identification
Company identification
RENCO
Bought-in part without CE mark! CE conformity
must be ensured in the entire system.