Letzte Aktualisierung: August 08 2024 23:32:41.

R50i-2048/4-1/2+-LD/VC-5/0-1-R-H
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R50i-2048/4-1/2+-LD/VC-5/0-1-R-H
Incremental modular rotary encoder without integral bearing
Number of signal periods: 2048
Commutation signal: 4 pole pairs
Reference mark: A&B 90°
Output signal: LD/VC
Data and commutation, line
driver on data and voltage
comparator on commutation
Max. scanning frequency:300.00 kHz
Power supply: 5 V (+-10 %)
Shaft: 1HG
Degree of protection: IP 40 (EN 60529)
Operating temperature: -30/+115 °C
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: D741526
Connecting direction: radial
Form of housing: Housing with hole
Included part: Accessory set R50i
Type of packaging: Collective package in
plastic container,
quantity of 8
Company identification: RENCO
Bought-in part without CE mark!CE conformity must
be ensured in the entire system.
Identnumber
Identnumber
665258-14
Number of signal periods
Number of signal periods
2048
Commutation signal
Commutation signal
4 pole pairs
Reference mark
Reference mark
A&B 90°
Output signal
Output signal
LD/VC Data and commutation, line driver on data and voltage comparator on commutation
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
1HG
Degree of protection
Degree of protection
IP 40 (EN 60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D741526
Connecting direction
Connecting direction
radial
Form of housing
Form of housing
Housing with hole
Included part
Included part
Accessory set R50i
Type of packaging
Type of packaging
Collective package in plastic container, quantity of 8
Company identification
Company identification
RENCO
Bought-in part without CE mark!CE conformity must
be ensured in the entire system.