Letzte Aktualisierung: July 25 2024 23:36:47.

EIB 1592M
External interface box for incremental encoders, with digital accounting of posi
tion values of two scanning units, serial output interface.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 1592M
External interface box for incremental encoders, with digital accounting of posi
tion values of two scanning units, serial output interface.
Encoder ID: Incremental rotary
encoder with distance
coded reference marks
(non binary)
Input signal: sinusoidal voltage
signals (1 Vpp)
Connection measuring systems: 2 x 1Vpp
Electrical connection: Flange socket with
coupling ring M23,
female, 12-pin
Electrical connection 2: Flange socket with
coupling ring M23,
female, 12-pin
Data interface: Mitsubishi high speed
interface Generation 1
with two pair
transmission
Electrical connection 3: Flange socket M12, male,
8-pin
Line count: 2400
Nominal increment of coded reference marks,
reference marks: nominal increment = 120
grating periods
Subdivision factor: 16384 fold
Power supply: 3.6 V ... 14 V
Power loss max.: 750 mW
Degree of protection: IP65 (EN60529)
Identnumber
Identnumber
667096-04
Encoder ID
Encoder ID
Incremental rotary encoder with distance coded reference marks (non binary)
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Connection measuring systems
Connection measuring systems
2 x 1Vpp
Electrical connection
Electrical connection
Flange socket with coupling ring M23, female, 12-pin
Electrical connection 2
Electrical connection 2
Flange socket with coupling ring M23, female, 12-pin
Data interface
Data interface
Mitsubishi high speed interface Generation 1 with two pair transmission
Electrical connection 3
Electrical connection 3
Flange socket M12, male, 8-pin
Line count
Line count
2400
Nominal increment of coded reference marks,
reference marks
reference marks
nominal increment = 120 grating periods
Subdivision factor
Subdivision factor
16384 fold
Power supply
Power supply
3.6 V ... 14 V
Power loss max.
Power loss max.
750 mW
Degree of protection
Degree of protection
IP65 (EN60529)
SCIP ID
SCIP ID
4321bbe2-4aec-4445-82d7-7bfb84d3547b
Downloads / CAD / Mounting / Documentation