Letzte Aktualisierung: July 25 2024 23:36:47.

EIB 1592F
External interface box for incremental encoders, with digital accounting of posi
tion values of two scanning units, serial output interface.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 1592F
External interface box for incremental encoders, with digital accounting of posi
tion values of two scanning units, serial output interface.
Encoder ID: Incremental linear
encoder
Input signal: sinusoidal voltage
signals (1 Vpp)
Connection measuring systems: 2 x 1Vpp
Electrical connection: Flange socket with
coupling ring M23,
female, 12-pin
Electrical connection 2: Flange socket with
coupling ring M23,
female, 12-pin
Data interface: Serial interface
Electrical connection 3: Flange socket M12, male,
8-pin
Line count: 2800
Nominal increment of coded reference marks,
reference marks: nominal increment = 112
grating periods
Subdivision factor: 16384 fold
Power supply: 3.6 V ... 14 V
Power loss max.: 750 mW
Degree of protection: IP65 (EN60529)
Identnumber
Identnumber
667097-05
Encoder ID
Encoder ID
Incremental linear encoder
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Connection measuring systems
Connection measuring systems
2 x 1Vpp
Electrical connection
Electrical connection
Flange socket with coupling ring M23, female, 12-pin
Electrical connection 2
Electrical connection 2
Flange socket with coupling ring M23, female, 12-pin
Data interface
Data interface
Serial interface
Electrical connection 3
Electrical connection 3
Flange socket M12, male, 8-pin
Line count
Line count
2800
Nominal increment of coded reference marks,
reference marks
reference marks
nominal increment = 112 grating periods
Subdivision factor
Subdivision factor
16384 fold
Power supply
Power supply
3.6 V ... 14 V
Power loss max.
Power loss max.
750 mW
Degree of protection
Degree of protection
IP65 (EN60529)
SCIP ID
SCIP ID
fb344e57-0c9e-424f-9fed-d8d22621dcf8
Downloads / CAD / Mounting / Documentation