Letzte Aktualisierung: July 25 2024 23:36:47.

Beginning on September 20, 2023, this product may
be used only as a replacement product in systems that alreay use it.   RCN 8510
Absolute angle encoder (singleturn) with integral bearing and integrated stator

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Beginning on September 20, 2023, this product may
be used only as a replacement product in systems that alreay use it.   RCN 8510
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±1.0''
Data interface: EnDat22
Positions per revolution: 536870912
Output code: Binary
Power supply: 3.6 V ... 14 V
Shaft: Hollow shaft, diameter
100 mm
Flange version: 54D
Degree of protection: IP64 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical permissible speed/rotational speed: 500 1/min
Electrical connection: Flange socket
Ultra-Lock, male, 12-pin
Pin configuration: D680849
Connecting direction: tangential
Special characteristics, rotational encoders: none
Safety concept: For applications up to
SIL 2 as per EN 61508,
Category 2 (Category 3
under certain
conditions) and PL d as
per EN ISO 13849. Refer
to the documentation!
Identnumber
Identnumber
667595-01
System accuracy
System accuracy
±1.0''
Data interface
Data interface
EnDat22
Positions per revolution
Positions per revolution
536870912
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow shaft, diameter 100 mm
Flange version
Flange version
54D
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
500 1/min
Electrical connection
Electrical connection
Flange socket Ultra-Lock, male, 12-pin
Pin configuration
Pin configuration
D680849
Connecting direction
Connecting direction
tangential
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Safety concept
Safety concept
For applications up to SIL 2 as per EN 61508, Category 2 (Category 3 under certain conditions) and PL d as per EN ISO 13849. Refer to the documentation!
SCIP ID
SCIP ID
5ab6ee14-fbb0-4c93-a89c-7607f8554337
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
1244765-01