Letzte Aktualisierung: August 15 2024 23:31:21.

SENC 150
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SENC 150
Incremental sealed linear encoder with small cross section
Measuring length: 125 mm
146.05 mm (max)
4.0 inch
5.75 inch (max)
Accuracy grade: ± 5.0 µm
Grating period: 20.000 µm
Fastening type: End block + mounting spar
Output signal: Differential TTL output
Resolution: 1 µm at 4-fold evaluation
Reference mark position:in the middle of the
measuring length
Power supply: 5V+-5%
Electrical connection: D-sub connector, metal
housing, 2-row, with
locking screws, male,
9-pin
Cable type: PVC Ø 5.0 mm
Cable length: 3.00 m
10.0 foot
Company identification: Acu-Rite
Identnumber
Identnumber
668600-01
Measuring length
Measuring length
125 mm 146.05 mm (max) 4.0 inch 5.75 inch (max)
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
Differential TTL output
Resolution
Resolution
1 µm at 4-fold evaluation
Reference mark position
Reference mark position
in the middle of the measuring length
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
D-sub connector, metal housing, 2-row, with locking screws, male, 9-pin
Cable type
Cable type
PVC Ø 5.0 mm
Cable length
Cable length
3.00 m 10.0 foot
Company identification
Company identification
Acu-Rite
Downloads / CAD / Mounting / Documentation