Letzte Aktualisierung: September 26 2024 23:35:41.

MC 6341

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 6341
Host computer CPU1: Intel Core2Duo 2.26 GHz
Working memory of CPU1: 2048 MB
Memory type: Plug-in for HDR with
serial ATA
Data interface: RS232 + Ser.Port +
2xEthernet + 4xUSB +
Ext01
Field bus interface 2: HSCI-Bus
With integrated PLC
Interface for color display
Type of display: HEIDENHAIN Display Link
Identnumber
Identnumber
671226-01
Host computer CPU1
Host computer CPU1
Intel Core2Duo 2.26 GHz
Working memory of CPU1
Working memory of CPU1
2048 MB
Memory type
Memory type
Plug-in for HDR with serial ATA
Data interface
Data interface
RS232 + Ser.Port + 2xEthernet + 4xUSB + Ext01
Field bus interface 2
Field bus interface 2
HSCI-Bus
With integrated PLC
Interface for color display
Type of display
Type of display
HEIDENHAIN Display Link
SCIP ID
SCIP ID
d6d6fbb8-e5e5-4738-9d7e-398c5c1f86b8
Downloads / CAD / Mounting / Documentation