Letzte Aktualisierung: July 25 2024 23:36:47.

AK ERM 2280
Scanning head for incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 2280
Scanning head for incremental built-in encoder with magnetoresistive scanning
Line count: 7200
Drum outside diameter: 452.64 mm
Grating period: 197.5 µm
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 300.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP67 (EN60529)
Identnumber
Identnumber
671706-28
Line count
Line count
7200
Drum outside diameter
Drum outside diameter
452.64 mm
Grating period
Grating period
197.5 µm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP67 (EN60529)
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
1144028-28