Letzte Aktualisierung: October 03 2024 23:35:12.

EBI 1135
Absolute modular rotary encoder (battery-backed multiturn) with inductive scanni
ng without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EBI 1135
Absolute modular rotary encoder (battery-backed multiturn) with inductive scanni
ng without integral bearing
Differentiable revolutions: 65536
Positions per revolution: 262144
Data interface: EnDat22
Output code: Dual
Fault detection signal: Error message "BBMT
rotation counter overflow"
deactivated
Power supply: 3.6 V ... 14 V
Flange version: Synchro flange Ø 36.83 mm,
overall length 9.9 mm,
centering collar Ø 36.83
mm, length 2.45 mm
Shaft: Blind hollow shaft for
axial fastening, diameter
6 mm, depth 2.8 mm
Degree of protection: IP 00 (EN 60529)
Operating temperature: -20/+115 °C
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: D593372
Connecting direction: radial
Included part: Screw M3 x12 -A2 ISO 4762
with Precote 30
Please pay attention to the product documentation!
Identnumber
Identnumber
671740-13
Differentiable revolutions
Differentiable revolutions
65536
Positions per revolution
Positions per revolution
262144
Data interface
Data interface
EnDat22
Output code
Output code
Dual
Fault detection signal
Fault detection signal
Error message "BBMT rotation counter overflow" deactivated
Power supply
Power supply
3.6 V ... 14 V
Flange version
Flange version
Synchro flange Ø 36.83 mm, overall length 9.9 mm, centering collar Ø 36.83 mm, length 2.45 mm
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 6 mm, depth 2.8 mm
Degree of protection
Degree of protection
IP 00 (EN 60529)
Operating temperature
Operating temperature
-20/+115 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D593372
Connecting direction
Connecting direction
radial
Included part
Included part
Screw M3 x12 -A2 ISO 4762 with Precote 30
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation