Letzte Aktualisierung: September 26 2024 23:35:41.

LC 499F
Absolute sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 499F
Absolute sealed linear encoder with small cross section
Measuring length: 770 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Measuring step: 5 nm
Fastening type: End block + mounting
spar
Output signal: no specified value
Output code: Binary
Data interface: Fanuc02 Serial
interface
Power supply: 3.6V..5.25V
Electrical connection: Flange socket, male,
14-pin
Special characteristics,
linear encoder: none
Identnumber
Identnumber
676377-19
Measuring length
Measuring length
770 mm
Accuracy grade
Accuracy grade
± 3.0 µm
Grating period
Grating period
20.000 µm
Measuring step
Measuring step
5 nm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
no specified value
Output code
Output code
Binary
Data interface
Data interface
Fanuc02 Serial interface
Power supply
Power supply
3.6V..5.25V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics,
linear encoder
linear encoder
none
SCIP ID
SCIP ID
8998a30f-08a0-4302-a53e-c0e0be5678db
Downloads / CAD / Mounting / Documentation