Letzte Aktualisierung: July 24 2024 23:34:26.

AK ERM 2980
Scanning head for incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 2980
Scanning head for incremental built-in encoder with magnetoresistive scanning
Line count: 192
Drum outside diameter: 58.06 mm
Grating period: 950.0 µm
Output signal: ~1Vpp
Cutoff frequency (-3 dB):300.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP67 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Coupling M23, male,
12-pin
Identnumber
Identnumber
678769-04
Line count
Line count
192
Drum outside diameter
Drum outside diameter
58.06 mm
Grating period
Grating period
950.0 µm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Downloads / CAD / Mounting / Documentation