Letzte Aktualisierung: July 18 2024 23:33:34.

AT 1217
Absolute length gauge HEIDENHAIN-ACANTO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AT 1217
Absolute length gauge HEIDENHAIN-ACANTO
Plunger actuation: extended with compressed
air
Measuring length: 12 mm
Type of guide: sliding glide
Accuracy grade: 1.0 µm
Electrical connection: Flange socket M12, male,
8-pin
Pin configuration: D532351
Data interface: Synchronous serial EnDat
2.2 without incremental
signals
Measuring step: 23 nm
Power supply: 3.6 V ... 14 V
Degree of protection: IP67 (EN60529)
Operating temperature: +10/+40 °C
Identnumber
Identnumber
680982-04
Plunger actuation
Plunger actuation
extended with compressed air
Measuring length
Measuring length
12 mm
Type of guide
Type of guide
sliding glide
Accuracy grade
Accuracy grade
1.0 µm
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Data interface
Data interface
Synchronous serial EnDat 2.2 without incremental signals
Measuring step
Measuring step
23 nm
Power supply
Power supply
3.6 V ... 14 V
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C
SCIP ID
SCIP ID
f8a4b2bd-4d1e-4882-9ed8-972a1013225f
Downloads / CAD / Mounting / Documentation