Letzte Aktualisierung: July 25 2024 23:36:47.

ERN 1123
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1123
Incremental rotary encoder with integral bearing for mounting by stator coupling
Number of signal periods: 500
Commutation signal: C01 [Block commutation 2 x
180°]
Reference mark: RV [90°]
Output signal: TTL-C
Max. scanning frequency:300.00 kHz
Power supply: 5 V (+-10 %)
Shaft: Hollow through shaft with
radial fastening, diameter
8 mm
Degree of protection: IP20 (EN60529)
Operating temperature: -20/+90 °C
Electrical connection: free cable end with tinned
litz wires (70 mm) and
twisted + tinned shield
Pin configuration: D685410
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Cable design: 7x2x0.1 mm²
Cable type: PVC Ø 5.5 mm
Included part: Stator coupling PCD= 28-29
mm / Set screw 2x M3x3 -
WP / Screw 4x M2.6x5
[685222-13]
Please pay attention to the product documentation!
Identnumber
Identnumber
681765-07
Number of signal periods
Number of signal periods
500
Commutation signal
Commutation signal
C01 [Block commutation 2 x 180°]
Reference mark
Reference mark
RV [90°]
Output signal
Output signal
TTL-C
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
Hollow through shaft with radial fastening, diameter 8 mm
Degree of protection
Degree of protection
IP20 (EN60529)
Operating temperature
Operating temperature
-20/+90 °C
Electrical connection
Electrical connection
free cable end with tinned litz wires (70 mm) and twisted + tinned shield
Pin configuration
Pin configuration
D685410
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Cable design
Cable design
7x2x0.1 mm²
Cable type
Cable type
PVC Ø 5.5 mm
Included part
Included part
Stator coupling PCD= 28-29 mm / Set screw 2x M3x3 - WP / Screw 4x M2.6x5 [685222-13]
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation