Letzte Aktualisierung: August 11 2024 23:30:38.

ROD 1020
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 1020
Incremental rotary encoder with integral bearing for separate shaft coupling
Number of signal periods: 1000
Reference mark: RV [90°]
Output signal: TTL-C
[Square-wave signal,
TTL-Level,
bypass-capacitors to frame
ground]
Max. scanning frequency:300.00 kHz
Power supply: 5 V (+-10 %)
Shaft: 05E
Degree of protection: IP64 (EN60529)
Operating temperature: -20/+90 °C
Electrical connection: free cable end with tinned
litz wires (70 mm) and
twisted + tinned shield
Pin configuration: D685412
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Cable design: 4x2x0.1 mm²
Cable type: PVC Ø 5.5 mm
Please pay attention to the product documentation!
 
Identnumber
Identnumber
681775-01
Number of signal periods
Number of signal periods
1000
Reference mark
Reference mark
RV [90°]
Output signal
Output signal
TTL-C [Square-wave signal, TTL-Level, bypass-capacitors to frame ground]
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
05E
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-20/+90 °C
Electrical connection
Electrical connection
free cable end with tinned litz wires (70 mm) and twisted + tinned shield
Pin configuration
Pin configuration
D685412
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Cable design
Cable design
4x2x0.1 mm²
Cable type
Cable type
PVC Ø 5.5 mm
Please pay attention to the product documentation!
 
Downloads / CAD / Mounting / Documentation