Letzte Aktualisierung: August 05 2024 23:34:53.

ROD 1030
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 1030
Incremental rotary encoder with integral bearing for separate shaft coupling
Number of signal periods: 2500
Reference mark: RV [90°]
Output signal: HTLs-C
[Square-wave signal,
HTL-Level, single-ended
output, bypass-capacitors
to frame ground]
Max. scanning frequency:200.00 kHz
Power supply: 10.8 V ... 26.4 V
Shaft: 05E
Degree of protection: IP64 (EN60529)
Operating temperature: -20/+90 °C
Electrical connection: free cable end with tinned
litz wires (70 mm) and
twisted + tinned shield
Pin configuration: D685421
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Cable design: 4x2x0.1 mm²
Cable type: PVC Ø 5.5 mm
Please pay attention to the product documentation!
Identnumber
Identnumber
682089-11
Number of signal periods
Number of signal periods
2500
Reference mark
Reference mark
RV [90°]
Output signal
Output signal
HTLs-C [Square-wave signal, HTL-Level, single-ended output, bypass-capacitors to frame ground]
Max. scanning frequency
Max. scanning frequency
200.00 kHz
Power supply
Power supply
10.8 V ... 26.4 V
Shaft
Shaft
05E
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-20/+90 °C
Electrical connection
Electrical connection
free cable end with tinned litz wires (70 mm) and twisted + tinned shield
Pin configuration
Pin configuration
D685421
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Cable design
Cable design
4x2x0.1 mm²
Cable type
Cable type
PVC Ø 5.5 mm
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation