Letzte Aktualisierung: July 25 2024 23:36:47.

LF 185
Incremental sealed linear encoder with large cross section for highest repeatabi
lity

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LF 185
Incremental sealed linear encoder with large cross section for highest repeatabi
lity
Measuring length: 190 mm
Accuracy grade: ±2.0 µm
Grating period: 8.000 µm
Signal period: 4.000 µm
Fastening type: Screw-on strip
Output signal: sinusoidal voltage signals
(1 Vpp)
Reference mark position:M25 - in the middle of the
measuring length + 25 mm
Power supply: 5V+-5%
Electrical connection: Flange socket, male,
14-pin
Special characteristics, linear encoder: none
Identnumber
Identnumber
682442-27
Measuring length
Measuring length
190 mm
Accuracy grade
Accuracy grade
±2.0 µm
Grating period
Grating period
8.000 µm
Signal period
Signal period
4.000 µm
Fastening type
Fastening type
Screw-on strip
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
M25 - in the middle of the measuring length + 25 mm
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
SCIP ID
SCIP ID
6d007f1f-c24c-4e78-89c5-00f497c99952
Downloads / CAD / Mounting / Documentation