Letzte Aktualisierung: August 08 2024 23:32:41.

LF 185
Incremental sealed linear encoder with large cross section for highest repeatabi
lity

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LF 185
Incremental sealed linear encoder with large cross section for highest repeatabi
lity
Measuring length: 440 mm
Accuracy grade: ±2.0 µm
Grating period: 8.000 µm
Signal period: 4.000 µm
Fastening type: Screw-on strip
Output signal: sinusoidal voltage signals
(1 Vpp)
Reference mark position:E20 - Distance in mm from
the end of the measuring
length
Power supply: 5V+-5%
Electrical connection: Flange socket, male,
14-pin
Special characteristics, linear encoder: none
Identnumber
Identnumber
682442-62
Measuring length
Measuring length
440 mm
Accuracy grade
Accuracy grade
±2.0 µm
Grating period
Grating period
8.000 µm
Signal period
Signal period
4.000 µm
Fastening type
Fastening type
Screw-on strip
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
E20 - Distance in mm from the end of the measuring length
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
SCIP ID
SCIP ID
26cdac37-7a18-4607-993f-5e6e46afc06a
Downloads / CAD / Mounting / Documentation