Letzte Aktualisierung: July 25 2024 23:36:47.

TS 248
Workpiece touch probe

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TS 248
Workpiece touch probe
Probe repeatability: 1.00 µm
Output signal: Square-wave signals, HTL
levels
Power supply: 10-30
Electrical connection: Flange socket M12, male,
8-pin
Cable type: w/o cable
Cable outlet: axial
Geometry of the stylus: TK07
Set of 2x T403 (L=40 mm,
ball Ø 3 mm, without
rated break point)
Tool holder: V02
Fastening Kit
Axial deflection force: N
Housing material: Steel, stainless
(1.4104)
Special characteristics, touch probes: reduced gauging force
Identnumber
Identnumber
683110-02
Probe repeatability
Probe repeatability
1.00 µm
Output signal
Output signal
Square-wave signals, HTL levels
Power supply
Power supply
10-30
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Cable type
Cable type
w/o cable
Cable outlet
Cable outlet
axial
Geometry of the stylus
Geometry of the stylus
TK07 Set of 2x T403 (L=40 mm, ball Ø 3 mm, without rated break point)
Tool holder
Tool holder
V02 Fastening Kit
Axial deflection force
Axial deflection force
N
Housing material
Housing material
Steel, stainless (1.4104)
Special characteristics, touch probes
Special characteristics, touch probes
reduced gauging force
SCIP ID
SCIP ID
4ee4722b-301f-404c-acca-3740c5079fe8
Downloads / CAD / Mounting / Documentation