Letzte Aktualisierung: July 04 2024 23:33:36.

Adapter cable
USB connector type A USB connector (Type B-Mini), male 5-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
USB connector type A USB connector (Type B-Mini), male 5-pin
Cable type: Cable with PVC insulation
Color: black
Cable design: no specified value
Number of shields: 2
Cable length: 1.80 m
Identnumber
Identnumber
687661-01
Cable type
Cable type
Cable with PVC insulation
Color
Color
black
Cable design
Cable design
no specified value
Number of shields
Number of shields
2
Cable length
Cable length
1.80 m