Letzte Aktualisierung: July 25 2024 23:36:47.

R50si-2000/4-1/2+-../..-5/0-1-A-C
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R50si-2000/4-1/2+-../..-5/0-1-A-C
Incremental modular rotary encoder without integral bearing
Number of signal periods: 2000
Commutation signal: 4 pole pairs
Reference mark: A&B 90°
Output signal: ../..
Signal 1 with no specified
value / signal 2 with no
specified value
Max. scanning frequency:300.00 kHz
Power supply: 5 V (+-10 %)
Shaft: 1HG
Degree of protection: IP 40 (EN 60529)
Operating temperature: -30/+115 °C
Electrical connection: Plug connector, straight,
double-row, 15-pin
Pin configuration: no specified value
Connecting direction: axial
Form of housing: closed housing
Included part: Accessory set R50i
Type of packaging: Collective package in
plastic container,
quantity of 8
Company identification: RENCO
 
Identnumber
Identnumber
722252-01
Number of signal periods
Number of signal periods
2000
Commutation signal
Commutation signal
4 pole pairs
Reference mark
Reference mark
A&B 90°
Output signal
Output signal
../.. Signal 1 with no specified value / signal 2 with no specified value
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
1HG
Degree of protection
Degree of protection
IP 40 (EN 60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
no specified value
Connecting direction
Connecting direction
axial
Form of housing
Form of housing
closed housing
Included part
Included part
Accessory set R50i
Type of packaging
Type of packaging
Collective package in plastic container, quantity of 8
Company identification
Company identification
RENCO